norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with safety grip, without keyway
06502_PBON

Crank handles with safety grip, without keyway

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled. Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position. The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06502_PBON Crank handles with safety grip, without keyway 328 kB

Drawings

Crank handles with safety grip, without keyway

Item selection/filter

Order No.

Version 1Version 2ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06502-1108reamed holewithout transverse hole80248-84,247,528,513-10412,7 41.04 €
06502-1110reamed holewithout transverse hole802410-84,247,528,513-10412,7 41.04 €
06502-1210reamed holewithout transverse hole1002910-104,258,535,513-12915,7 41.37 €
06502-1212reamed holewithout transverse hole1002912-104,258,535,513-12915,7 41.37 €
06502-1312reamed holewithout transverse hole1253612-139824418,5-16119,5 42.10 €
06502-1314reamed holewithout transverse hole1253614-139824418,5-16119,5 42.10 €
06502-11086reamed holewith transverse bore80248M684,247,528,5137,510412,7 44.38 €
06502-11106reamed holewith transverse bore802410M684,247,528,5137,510412,7 44.38 €
06502-12106reamed holewith transverse bore1002910M6104,258,535,5137,512915,7 44.70 €
06502-12126reamed holewith transverse bore1002912M6104,258,535,5137,512915,7 44.70 €
06502-13126reamed holewith transverse bore1253612M6139824418,57,516119,5 45.44 €
06502-13146reamed holewith transverse bore1253614M6139824418,57,516119,5 45.44 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83