norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles with safety grip, with square socket
06502_IV

Crank handles with safety grip, with square socket

go back

Item description/product images

DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled. Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position. The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06502_IV Crank handles with safety grip, with square socket 329 kB

Drawings

Crank handles with safety grip, with square socket

Item selection/filter

Order No.

Version 1Version 2ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
06502-2108square socketwithout transverse hole8024-84,247,528,513-10412,78 42.71 €
06502-2110square socketwithout transverse hole8024-84,247,528,513-10412,710 42.71 €
06502-2210square socketwithout transverse hole10029-104,258,535,513-12915,710 43.17 €
06502-2212square socketwithout transverse hole10029-104,258,535,513-12915,712 43.17 €
06502-2312square socketwithout transverse hole12536-139824418,5-16119,512 43.77 €
06502-2314square socketwithout transverse hole12536-139824418,5-16119,514 43.77 €
06502-21086square socketwith transverse bore8024M684,247,528,5137,510412,78 46.05 €
06502-21106square socketwith transverse bore8024M684,247,528,5137,510412,710 46.05 €
06502-22106square socketwith transverse bore10029M6104,258,535,5137,512915,710 46.51 €
06502-22126square socketwith transverse bore10029M6104,258,535,5137,512915,712 46.51 €
06502-23126square socketwith transverse bore12536M6139824418,57,516119,512 47.10 €
06502-23146square socketwith transverse bore12536M6139824418,57,516119,514 47.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83