norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled. The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer. Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:07161 Cap screws with low head DIN 6912Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06502 Crank handleswith safety grip 523 kB

Drawings (total overview)

Crank handleswith safety grip
Crank handleswith safety grip

Crank handles with safety grip, without keyway

More information

Drawings

Crank handles with safety grip, without keyway

Item selection/filter

Order No.

Version 1Version 2ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
06502-1108reamed holewithout transverse hole80248-84,247,528,513-10412,7 41.04 €
06502-1110reamed holewithout transverse hole802410-84,247,528,513-10412,7 41.04 €
06502-1210reamed holewithout transverse hole1002910-104,258,535,513-12915,7 41.37 €
06502-1212reamed holewithout transverse hole1002912-104,258,535,513-12915,7 41.37 €
06502-1312reamed holewithout transverse hole1253612-139824418,5-16119,5 42.10 €
06502-1314reamed holewithout transverse hole1253614-139824418,5-16119,5 42.10 €
06502-11086reamed holewith transverse bore80248M684,247,528,5137,510412,7 44.38 €
06502-11106reamed holewith transverse bore802410M684,247,528,5137,510412,7 44.38 €
06502-12106reamed holewith transverse bore1002910M6104,258,535,5137,512915,7 44.70 €
06502-12126reamed holewith transverse bore1002912M6104,258,535,5137,512915,7 44.70 €
06502-13126reamed holewith transverse bore1253612M6139824418,57,516119,5 45.44 €
06502-13146reamed holewith transverse bore1253614M6139824418,57,516119,5 45.44 €

Crank handles with safety grip, with keyway

More information

Drawings

Crank handles with safety grip, with keyway
Crank handles with safety grip, with keyway

Item selection/filter

Order No.

Version 1Version 2AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
06502-110802reamed hole with slotwithout transverse hole802248-84,247,528,513-10412,79 43.76 €
06502-111003reamed hole with slotwithout transverse hole8032410-84,247,528,513-10412,711,4 43.76 €
06502-121003reamed hole with slotwithout transverse hole10032910-104,258,535,513-12915,711,4 44.14 €
06502-121204reamed hole with slotwithout transverse hole10042912-104,258,535,513-12915,713,8 44.14 €
06502-131204reamed hole with slotwithout transverse hole12543612-139824418,5-16119,513,8 44.76 €
06502-131405reamed hole with slotwithout transverse hole12553614-139824418,5-16119,516,3 44.76 €
06502-1108026reamed hole with slotwith transverse bore802248M684,247,528,5137,510412,79 47.09 €
06502-1110036reamed hole with slotwith transverse bore8032410M684,247,528,5137,510412,711,4 47.09 €
06502-1210036reamed hole with slotwith transverse bore10032910M6104,258,535,5137,512915,711,4 47.47 €
06502-1212046reamed hole with slotwith transverse bore10042912M6104,258,535,5137,512915,713,8 47.47 €
06502-1312046reamed hole with slotwith transverse bore12543612M6139824418,57,516119,513,8 48.08 €
06502-1314056reamed hole with slotwith transverse bore12553614M6139824418,57,516119,516,3 48.08 €

Crank handles with safety grip, with square socket

More information

Drawings

Crank handles with safety grip, with square socket

Item selection/filter

Order No.

Version 1Version 2ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
06502-2108square socketwithout transverse hole8024-84,247,528,513-10412,78 42.71 €
06502-2110square socketwithout transverse hole8024-84,247,528,513-10412,710 42.71 €
06502-2210square socketwithout transverse hole10029-104,258,535,513-12915,710 43.17 €
06502-2212square socketwithout transverse hole10029-104,258,535,513-12915,712 43.17 €
06502-2312square socketwithout transverse hole12536-139824418,5-16119,512 43.77 €
06502-2314square socketwithout transverse hole12536-139824418,5-16119,514 43.77 €
06502-21086square socketwith transverse bore8024M684,247,528,5137,510412,78 46.05 €
06502-21106square socketwith transverse bore8024M684,247,528,5137,510412,710 46.05 €
06502-22106square socketwith transverse bore10029M6104,258,535,5137,512915,710 46.51 €
06502-22126square socketwith transverse bore10029M6104,258,535,5137,512915,712 46.51 €
06502-23126square socketwith transverse bore12536M6139824418,57,516119,512 47.10 €
06502-23146square socketwith transverse bore12536M6139824418,57,516119,514 47.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83