norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06650-01 T-grips, plastic 132 kB

Drawings (total overview)

T-grips, plastic

T-grips, plastic, Form K, with internal thread

More information

Drawings

T-grips, plastic, Form K, with internal thread

Item selection/filter

Order No.FormThread typeABD

D3HH1TCADAcc.PriceOrder
06650-01-16506Kinternal thread65,114,6M6183722,99 4.60 €
06650-01-16508Kinternal thread65,114,6M8183722,912 4.72 €
06650-01-17508Kinternal thread75,118,4M82241,225,212 4.90 €
06650-01-17510Kinternal thread75,118,4M102241,225,215 5.13 €
06650-01-18510Kinternal thread85,219,6M102444,826,515 5.26 €
06650-01-18512Kinternal thread85,219,6M122444,826,518 5.50 €

T-grips, plastic, Form L, with external thread

More information

Drawings

T-grips, plastic, Form L, with external thread

Item selection/filter

Order No.FormThread typeABD

D3HH1LCADAcc.PriceOrder
06650-01-26506X20Lexternal thread65,114,6M6183722,920 4.88 €
06650-01-26506X25Lexternal thread65,114,6M6183722,925 5.15 €
06650-01-26506X30Lexternal thread65,114,6M6183722,930 5.18 €
06650-01-26506X40Lexternal thread65,114,6M6183722,940 5.21 €
06650-01-26508X20Lexternal thread65,114,6M8183722,920 4.60 €
06650-01-26508X25Lexternal thread65,114,6M8183722,925 4.81 €
06650-01-26508X30Lexternal thread65,114,6M8183722,930 5.23 €
06650-01-26508X40Lexternal thread65,114,6M8183722,940 5.41 €
06650-01-27508X20Lexternal thread75,118,4M82241,225,220 4.81 €
06650-01-27508X25Lexternal thread75,118,4M82241,225,225 4.98 €
06650-01-27508X30Lexternal thread75,118,4M82241,225,230 5.38 €
06650-01-27508X40Lexternal thread75,118,4M82241,225,240 5.61 €
06650-01-27510X30Lexternal thread75,118,4M102241,225,230 5.41 €
06650-01-27510X40Lexternal thread75,118,4M102241,225,240 5.47 €
06650-01-27510X50Lexternal thread75,118,4M102241,225,250 5.69 €
06650-01-28510X30Lexternal thread85,219,6M102444,826,530 5.55 €
06650-01-28510X40Lexternal thread85,219,6M102444,826,540 5.61 €
06650-01-28510X50Lexternal thread85,219,6M102444,826,550 5.85 €
06650-01-28512X30Lexternal thread85,219,6M122444,826,530 5.66 €
06650-01-28512X40Lexternal thread85,219,6M122444,826,540 5.90 €
06650-01-28512X50Lexternal thread85,219,6M122444,826,550 6.10 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83