|
|
06650-01_LT-grips, plastic, Form L, with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoset PF 31. Screw electro zinc-plated steel.Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Thread type | A | B | D | D3 | H | H1 | L | CAD | Acc. | Price | Order |
---|
06650-01-26506X20 | L | external thread | 65,1 | 14,6 | M6 | 18 | 37 | 22,9 | 20 |  | | 4.88 € | | 06650-01-26506X25 | L | external thread | 65,1 | 14,6 | M6 | 18 | 37 | 22,9 | 25 |  | | 5.15 € | | 06650-01-26506X30 | L | external thread | 65,1 | 14,6 | M6 | 18 | 37 | 22,9 | 30 |  | | 5.18 € | | 06650-01-26506X40 | L | external thread | 65,1 | 14,6 | M6 | 18 | 37 | 22,9 | 40 |  | | 5.21 € | | 06650-01-26508X20 | L | external thread | 65,1 | 14,6 | M8 | 18 | 37 | 22,9 | 20 |  | | 4.60 € | | 06650-01-26508X25 | L | external thread | 65,1 | 14,6 | M8 | 18 | 37 | 22,9 | 25 |  | | 4.81 € | | 06650-01-26508X30 | L | external thread | 65,1 | 14,6 | M8 | 18 | 37 | 22,9 | 30 |  | | 5.23 € | | 06650-01-26508X40 | L | external thread | 65,1 | 14,6 | M8 | 18 | 37 | 22,9 | 40 |  | | 5.41 € | | 06650-01-27508X20 | L | external thread | 75,1 | 18,4 | M8 | 22 | 41,2 | 25,2 | 20 |  | | 4.81 € | | 06650-01-27508X25 | L | external thread | 75,1 | 18,4 | M8 | 22 | 41,2 | 25,2 | 25 |  | | 4.98 € | | 06650-01-27508X30 | L | external thread | 75,1 | 18,4 | M8 | 22 | 41,2 | 25,2 | 30 |  | | 5.38 € | | 06650-01-27508X40 | L | external thread | 75,1 | 18,4 | M8 | 22 | 41,2 | 25,2 | 40 |  | | 5.61 € | | 06650-01-27510X30 | L | external thread | 75,1 | 18,4 | M10 | 22 | 41,2 | 25,2 | 30 |  | | 5.41 € | | 06650-01-27510X40 | L | external thread | 75,1 | 18,4 | M10 | 22 | 41,2 | 25,2 | 40 |  | | 5.47 € | | 06650-01-27510X50 | L | external thread | 75,1 | 18,4 | M10 | 22 | 41,2 | 25,2 | 50 |  | | 5.69 € | | 06650-01-28510X30 | L | external thread | 85,2 | 19,6 | M10 | 24 | 44,8 | 26,5 | 30 |  | | 5.55 € | | 06650-01-28510X40 | L | external thread | 85,2 | 19,6 | M10 | 24 | 44,8 | 26,5 | 40 |  | | 5.61 € | | 06650-01-28510X50 | L | external thread | 85,2 | 19,6 | M10 | 24 | 44,8 | 26,5 | 50 |  | | 5.85 € | | 06650-01-28512X30 | L | external thread | 85,2 | 19,6 | M12 | 24 | 44,8 | 26,5 | 30 |  | | 5.66 € | | 06650-01-28512X40 | L | external thread | 85,2 | 19,6 | M12 | 24 | 44,8 | 26,5 | 40 |  | | 5.90 € | | 06650-01-28512X50 | L | external thread | 85,2 | 19,6 | M12 | 24 | 44,8 | 26,5 | 50 |  | | 6.10 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|