|
|
06253_IGFive lobe grips with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06253-5008 | K | steel | black grey RAL 7021 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-50085 | K | steel | light grey RAL 7035 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-50086 | K | steel | traffic red RAL 3020 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-50087 | K | steel | rape yellow RAL 1021 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-5010 | K | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-50105 | K | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-50106 | K | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-50107 | K | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 2.21 € | | 06253-5012 | K | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 2.53 € | | 06253-50125 | K | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 2.53 € | | 06253-50126 | K | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 2.53 € | | 06253-50127 | K | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 2.53 € | | 06253-6310 | K | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 2.67 € | | 06253-63105 | K | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 2.67 € | | 06253-63106 | K | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 2.67 € | | 06253-63107 | K | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 2.67 € | | 06253-6312 | K | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 2.91 € | | 06253-63125 | K | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 2.91 € | | 06253-63126 | K | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 2.91 € | | 06253-63127 | K | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 2.91 € | | 06253-6316 | K | steel | black grey RAL 7021 | M16 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 3.01 € | | 06253-63165 | K | steel | light grey RAL 7035 | M16 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 3.01 € | | 06253-63166 | K | steel | traffic red RAL 3020 | M16 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 3.01 € | | 06253-63167 | K | steel | rape yellow RAL 1021 | M16 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 3.01 € | | 06253-50081 | K | stainless steel | black grey RAL 7021 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-500815 | K | stainless steel | light grey RAL 7035 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-500816 | K | stainless steel | traffic red RAL 3020 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-500817 | K | stainless steel | rape yellow RAL 1021 | M8 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-50101 | K | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-501015 | K | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-501016 | K | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-501017 | K | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 14 |  | | 3.34 € | | 06253-50121 | K | stainless steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 3.69 € | | 06253-501215 | K | stainless steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 3.69 € | | 06253-501216 | K | stainless steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 3.69 € | | 06253-501217 | K | stainless steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 18 |  | | 3.69 € | | 06253-63101 | K | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 3.76 € | | 06253-631015 | K | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 3.76 € | | 06253-631016 | K | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 3.76 € | | 06253-631017 | K | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 14 |  | | 3.76 € | | 06253-63121 | K | stainless steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 4.09 € | | 06253-631215 | K | stainless steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 4.09 € | | 06253-631216 | K | stainless steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 4.09 € | | 06253-631217 | K | stainless steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 18 |  | | 4.09 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|