|
|
06253_AGFive lobe grips with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component material | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | L | CAD | Acc. | Price | Order |
---|
06253-5010X15 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.24 € | | 06253-50105X15 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.24 € | | 06253-50106X15 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.24 € | | 06253-50107X15 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.24 € | | 06253-5010X20 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.30 € | | 06253-50105X20 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.30 € | | 06253-50106X20 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.30 € | | 06253-50107X20 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.30 € | | 06253-5010X25 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.31 € | | 06253-50105X25 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.31 € | | 06253-50106X25 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.31 € | | 06253-50107X25 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.31 € | | 06253-5010X30 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.32 € | | 06253-50105X30 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.32 € | | 06253-50106X30 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.32 € | | 06253-50107X30 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.32 € | | 06253-5010X35 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.35 € | | 06253-50105X35 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.35 € | | 06253-50106X35 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.35 € | | 06253-50107X35 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.35 € | | 06253-5010X40 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.39 € | | 06253-50105X40 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.39 € | | 06253-50106X40 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.39 € | | 06253-50107X40 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.39 € | | 06253-5010X45 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.43 € | | 06253-50105X45 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.43 € | | 06253-50106X45 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.43 € | | 06253-50107X45 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.43 € | | 06253-5010X50 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.45 € | | 06253-50105X50 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.45 € | | 06253-50106X50 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.45 € | | 06253-50107X50 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.45 € | | 06253-5010X60 | L | steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.53 € | | 06253-50105X60 | L | steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.53 € | | 06253-50106X60 | L | steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.53 € | | 06253-50107X60 | L | steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.53 € | | 06253-5012X15 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.35 € | | 06253-50125X15 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.35 € | | 06253-50126X15 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.35 € | | 06253-50127X15 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 15 |  | | 2.35 € | | 06253-5012X20 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.40 € | | 06253-50125X20 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.40 € | | 06253-50126X20 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.40 € | | 06253-50127X20 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 2.40 € | | 06253-5012X25 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.45 € | | 06253-50125X25 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.45 € | | 06253-50126X25 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.45 € | | 06253-50127X25 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 2.45 € | | 06253-5012X30 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.46 € | | 06253-50125X30 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.46 € | | 06253-50126X30 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.46 € | | 06253-50127X30 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 2.46 € | | 06253-5012X35 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.50 € | | 06253-50125X35 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.50 € | | 06253-50126X35 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.50 € | | 06253-50127X35 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 35 |  | | 2.50 € | | 06253-5012X40 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.51 € | | 06253-50125X40 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.51 € | | 06253-50126X40 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.51 € | | 06253-50127X40 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 2.51 € | | 06253-5012X45 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.55 € | | 06253-50125X45 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.55 € | | 06253-50126X45 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.55 € | | 06253-50127X45 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 45 |  | | 2.55 € | | 06253-5012X50 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.58 € | | 06253-50125X50 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.58 € | | 06253-50126X50 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.58 € | | 06253-50127X50 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 2.58 € | | 06253-5012X60 | L | steel | black grey RAL 7021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.68 € | | 06253-50125X60 | L | steel | light grey RAL 7035 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.68 € | | 06253-50126X60 | L | steel | traffic red RAL 3020 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.68 € | | 06253-50127X60 | L | steel | rape yellow RAL 1021 | M12 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 2.68 € | | 06253-6310X20 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 2.91 € | | 06253-63105X20 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 2.91 € | | 06253-63106X20 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 2.91 € | | 06253-63107X20 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 2.91 € | | 06253-6310X25 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 2.94 € | | 06253-63105X25 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 2.94 € | | 06253-63106X25 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 2.94 € | | 06253-63107X25 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 2.94 € | | 06253-6310X30 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 2.96 € | | 06253-63105X30 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 2.96 € | | 06253-63106X30 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 2.96 € | | 06253-63107X30 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 2.96 € | | 06253-6310X35 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 2.99 € | | 06253-63105X35 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 2.99 € | | 06253-63106X35 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 2.99 € | | 06253-63107X35 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 2.99 € | | 06253-6310X40 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.00 € | | 06253-63105X40 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.00 € | | 06253-63106X40 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.00 € | | 06253-63107X40 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.00 € | | 06253-6310X45 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.01 € | | 06253-63105X45 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.01 € | | 06253-63106X45 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.01 € | | 06253-63107X45 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.01 € | | 06253-6310X50 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.04 € | | 06253-63105X50 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.04 € | | 06253-63106X50 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.04 € | | 06253-63107X50 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.04 € | | 06253-6310X60 | L | steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.15 € | | 06253-63105X60 | L | steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.15 € | | 06253-63106X60 | L | steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.15 € | | 06253-63107X60 | L | steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.15 € | | 06253-6312X20 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.13 € | | 06253-63125X20 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.13 € | | 06253-63126X20 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.13 € | | 06253-63127X20 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.13 € | | 06253-6312X25 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.19 € | | 06253-63125X25 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.19 € | | 06253-63126X25 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.19 € | | 06253-63127X25 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.19 € | | 06253-6312X30 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.22 € | | 06253-63125X30 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.22 € | | 06253-63126X30 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.22 € | | 06253-63127X30 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.22 € | | 06253-6312X35 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 3.22 € | | 06253-63125X35 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 3.22 € | | 06253-63126X35 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 3.22 € | | 06253-63127X35 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 35 |  | | 3.22 € | | 06253-6312X40 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.23 € | | 06253-63125X40 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.23 € | | 06253-63126X40 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.23 € | | 06253-63127X40 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.23 € | | 06253-6312X45 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.28 € | | 06253-63125X45 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.28 € | | 06253-63126X45 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.28 € | | 06253-63127X45 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 45 |  | | 3.28 € | | 06253-6312X50 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.29 € | | 06253-63125X50 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.29 € | | 06253-63126X50 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.29 € | | 06253-63127X50 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 3.29 € | | 06253-6312X60 | L | steel | black grey RAL 7021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.42 € | | 06253-63125X60 | L | steel | light grey RAL 7035 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.42 € | | 06253-63126X60 | L | steel | traffic red RAL 3020 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.42 € | | 06253-63127X60 | L | steel | rape yellow RAL 1021 | M12 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 3.42 € | | 06253-50101X20 | L | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 3.44 € | | 06253-501015X20 | L | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 3.44 € | | 06253-501016X20 | L | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 3.44 € | | 06253-501017X20 | L | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 20 |  | | 3.44 € | | 06253-50101X25 | L | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 3.50 € | | 06253-501015X25 | L | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 3.50 € | | 06253-501016X25 | L | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 3.50 € | | 06253-501017X25 | L | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 25 |  | | 3.50 € | | 06253-50101X30 | L | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 3.57 € | | 06253-501015X30 | L | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 3.57 € | | 06253-501016X30 | L | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 3.57 € | | 06253-501017X30 | L | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 30 |  | | 3.57 € | | 06253-50101X40 | L | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 3.76 € | | 06253-501015X40 | L | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 3.76 € | | 06253-501016X40 | L | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 3.76 € | | 06253-501017X40 | L | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 40 |  | | 3.76 € | | 06253-50101X50 | L | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 4.05 € | | 06253-501015X50 | L | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 4.05 € | | 06253-501016X50 | L | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 4.05 € | | 06253-501017X50 | L | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 50 |  | | 4.05 € | | 06253-50101X60 | L | stainless steel | black grey RAL 7021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 4.17 € | | 06253-501015X60 | L | stainless steel | light grey RAL 7035 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 4.17 € | | 06253-501016X60 | L | stainless steel | traffic red RAL 3020 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 4.17 € | | 06253-501017X60 | L | stainless steel | rape yellow RAL 1021 | M10 | 50 | 22,2 | 28,2 | 34,8 | 17,8 | 11,5 | 60 |  | | 4.17 € | | 06253-63101X20 | L | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.71 € | | 06253-631015X20 | L | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.71 € | | 06253-631016X20 | L | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.71 € | | 06253-631017X20 | L | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 20 |  | | 3.71 € | | 06253-63101X25 | L | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.76 € | | 06253-631015X25 | L | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.76 € | | 06253-631016X25 | L | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.76 € | | 06253-631017X25 | L | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 25 |  | | 3.76 € | | 06253-63101X30 | L | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.82 € | | 06253-631015X30 | L | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.82 € | | 06253-631016X30 | L | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.82 € | | 06253-631017X30 | L | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 30 |  | | 3.82 € | | 06253-63101X40 | L | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.97 € | | 06253-631015X40 | L | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.97 € | | 06253-631016X40 | L | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.97 € | | 06253-631017X40 | L | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 40 |  | | 3.97 € | | 06253-63101X50 | L | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 4.17 € | | 06253-631015X50 | L | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 4.17 € | | 06253-631016X50 | L | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 4.17 € | | 06253-631017X50 | L | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 50 |  | | 4.17 € | | 06253-63101X60 | L | stainless steel | black grey RAL 7021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 4.43 € | | 06253-631015X60 | L | stainless steel | light grey RAL 7035 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 4.43 € | | 06253-631016X60 | L | stainless steel | traffic red RAL 3020 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 4.43 € | | 06253-631017X60 | L | stainless steel | rape yellow RAL 1021 | M10 | 63 | 28 | 35,5 | 44 | 22,5 | 14,5 | 60 |  | | 4.43 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|