|
|
06401Tension levers flat, external thread, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts stainless steel 1.4305.
Ball knob black plastic. Version:Steel parts bright.On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | X | A=Handle length | D | D1 | D2 | D3 | H | H1 | H2 | H3 | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06401-1081X30 | 0° | M8 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 26 | 30 |  | | 29.64 € | | 06401-1081X40 | 0° | M8 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 26 | 40 |  | | 31.13 € | | 06401-1081X50 | 0° | M8 | 102 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 26 | 50 |  | | 31.13 € | | 06401-2101X30 | 0° | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 30 |  | | 36.52 € | | 06401-2101X40 | 0° | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 40 |  | | 38.57 € | | 06401-2101X50 | 0° | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 50 |  | | 38.57 € | | 06401-2101X60 | 0° | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 60 |  | | 38.57 € | | 06401-2121X30 | 0° | M12 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 30 |  | | 36.52 € | | 06401-2121X40 | 0° | M12 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 40 |  | | 38.57 € | | 06401-2121X50 | 0° | M12 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 50 |  | | 38.57 € | | 06401-2121X60 | 0° | M12 | 131 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 30 | 60 |  | | 38.57 € | | 06401-3161X40 | 0° | M16 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 36 | 40 |  | | 45.85 € | | 06401-3161X50 | 0° | M16 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 36 | 50 |  | | 45.85 € | | 06401-3161X60 | 0° | M16 | 148 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 36 | 60 |  | | 45.85 € | |
|
Order No. | Form | X | A=Handle length | A2 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | No. of teeth | L | CAD | Acc. | Price | Order |
---|
06401-1082X30 | 15° | M8 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 26 | 30 |  | | 31.00 € | | 06401-1082X40 | 15° | M8 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 26 | 40 |  | | 32.48 € | | 06401-1082X50 | 15° | M8 | 100 | 15 | 13,5 | 33 | 25 | 10 | 19 | 2 | 12 | 23 | 29 | 26 | 50 |  | | 32.48 € | | 06401-2102X30 | 15° | M10 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 30 |  | | 37.84 € | | 06401-2102X40 | 15° | M10 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 40 |  | | 39.88 € | | 06401-2102X50 | 15° | M10 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 50 |  | | 39.88 € | | 06401-2102X60 | 15° | M10 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 60 |  | | 39.88 € | | 06401-2122X30 | 15° | M12 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 30 |  | | 37.84 € | | 06401-2122X40 | 15° | M12 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 40 |  | | 39.88 € | | 06401-2122X50 | 15° | M12 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 50 |  | | 39.88 € | | 06401-2122X60 | 15° | M12 | 127 | 15 | 19 | 41 | 30 | 12 | 22 | 2 | 13,5 | 26 | 38 | 30 | 60 |  | | 39.88 € | | 06401-3162X40 | 15° | M16 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 36 | 40 |  | | 47.16 € | | 06401-3162X50 | 15° | M16 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 36 | 50 |  | | 47.16 € | | 06401-3162X60 | 15° | M16 | 145 | 15 | 23 | 45 | 37 | 14 | 28 | 2 | 17 | 33 | 48 | 36 | 60 |  | | 47.16 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|