norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06370 Tension levers internal thread 189 kB

Drawings (total overview)

Tension levers internal thread

Tension levers with internal thread, 0 degrees

More information

Drawings

Tension levers with internal thread, 0 degrees

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
06370-1082M814921624251044,54,53749,522 15.38 €
06370-1102M1014921624251044,54,53749,522 15.38 €
06370-2102M10171111928321251,55,54257,524 19.02 €
06370-2122M12171111928321251,55,54257,524 19.02 €
06370-3122M1223134,523333213586476526 23.21 €
06370-3162M1623134,523333213586476526 23.21 €
06370-4162M16271343041321368,57,556,576,536 27.30 €
06370-4202M20271343041321368,57,556,576,536 27.30 €
06370-4242M24271343041321368,57,556,576,536 29.05 €

Tension levers with internal thread, 20 degrees

More information

Drawings

Tension levers with internal thread, 20 degrees

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06370-108120°M81488151624251044,54,53758,549,522 15.38 €
06370-110120°M101488151624251044,54,53758,549,522 15.38 €
06370-210120°M1017106151928321251,55,54268,557,524 19.02 €
06370-212120°M1217106151928321251,55,54268,557,524 19.02 €
06370-312120°M1223128,5152333321358647816526 23.21 €
06370-316120°M1623128,5152333321358647816526 23.21 €
06370-416120°M1627128,5153041321368,57,556,589,576,536 27.30 €
06370-420120°M2027128,5153041321368,57,556,589,576,536 27.30 €
06370-424120°M2427128,5153041321368,57,556,589,576,536 29.05 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83