norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers, flat, internal thread
06390

Tension levers, flat, internal thread

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06390 Tension levers flat internal thread 206 kB

Drawings (total overview)

Tension levers, flat, internal thread

Tension levers, flat, internal thread, 0°

More information

Drawings

Tension levers, flat, internal thread, 0°

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
06390-1061M61810213,5332510192122326 16.03 €
06390-1081M81810213,5332510192122326 16.03 €
06390-2101M10211311941301222213,52630 19.85 €
06390-2121M12211311941301222213,52630 19.85 €
06390-3121M122714823453714282173336 23.37 €
06390-3161M162714823453714282173336 23.37 €

Tension levers, flat, internal thread, 15°

More information

Drawings

Tension levers, flat, internal thread, 15°

Item selection/filter

Order No.FormXTA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
06390-106215°M6181001513,533251019212232926 18.08 €
06390-108215°M8181001513,533251019212232926 18.08 €
06390-210215°M1021127151941301222213,5263830 22.08 €
06390-212215°M1221127151941301222213,5263830 22.08 €
06390-312215°M1227145152345371428217334836 25.78 €
06390-316215°M1627145152345371428217334836 25.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83