norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
03051-01

Spring plungers with hex socket and flat POM thrust pin, steel,...

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03051-01 Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock 262 kB

Drawings

Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
03051-01-05M52,42,31870,80,81,56200,120,0803040-905 3.28 €
03051-01-06M62,72,52071127200,450,2203040-906 3.40 €
03051-01-08M83,532281,41,22,59351,050,3703040-908 3.85 €
03051-01-10M10432291,41,639351,30,603040-910 4.47 €
03051-01-12M12642810224125521,303040-912 6.92 €
03051-01-16M167,5532142,52,55451003,9303040-916 9.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83