norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:In addition to their mechanical function as an indexing and positioning element, spring plungers with status sensor are used to detect whether a component is in the desired position or not.
The sensor recognises whether the thrust pin is retracted or extended and enables this status information to be electronically processed.
Material:Sleeve, thrust pin and spring, steel.
Status sensor stainless steel.
Version:Black oxidised.
Thrust pin hardened.
Note:The status sensor activates at a travel of H.Technical data:Inductive sensor:
Output rely: PNP normally open (NO) or normally closed (NC)
Operating voltage: 10 – 30 V DC
Operating current: <200 mA
Switch gap: 0.8 mm
Switching frequency: 2000 Hz
Short-circuit proof: yes
Reverse polarity protected: yes
IP rating: IP 67
Connection type: 2 m PVC cable
Approval: CE
Application:Spring plungers with status sensor enable status-dependent process control. It can be ensured that a workpiece or moving component is in the desired location.Temperature range:Temperature range: -25 °C to +70 °CSafety:spring plunger with status sensor are not suitable for safeguarding persons.Drawing reference:
4) LED-indicator

BN = brown
BK = black
BU = blue

Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
3) Slide
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03020 Spring plungers with status sensor 193 kB

Drawings

Spring plungers with status sensor

Item selection/filter

Order No.

Version 2DD1HLL1Switching contact
from stroke H1
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03020-5061normally closedM62,722731,2 - 1,6720 60.36 €
03020-5081normally closedM8422931,2 - 1,81530 61.02 €
03020-5101normally closedM104,533642,2 - 2,82644 64.14 €
03020-5062normally openM62,722731,2 - 1,6720 60.36 €
03020-5082normally openM8422931,2 - 1,81530 61.02 €
03020-5102normally openM104,533642,2 - 2,82644 64.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83