|
|
03010Spring plungers with slot and ball, stainless steel |
go back |
|
|
DescriptionMaterial:Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310. Version:Bright. Ball hardened.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | D | D1 | L | H | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03010-03 | M3 | 1,5 | 7 | 0,4 | 0,4 | 1,5 | 3 |  | | 3.12 € | | 03010-04 | M4 | 2,5 | 9 | 0,8 | 0,6 | 4 | 10 |  | | 2.65 € | | 03010-05 | M5 | 3 | 12 | 0,9 | 0,8 | 6 | 11 |  | | 2.65 € | | 03010-06 | M6 | 3,5 | 14 | 1 | 1 | 9 | 13 |  | | 2.65 € | | 03010-08 | M8 | 5 | 16 | 1,5 | 1,2 | 15 | 30 |  | | 3.45 € | | 03010-10 | M10 | 6 | 19 | 2 | 1,6 | 20 | 35 |  | | 3.94 € | | 03010-12 | M12 | 8 | 22 | 2,5 | 2 | 30 | 55 |  | | 4.81 € | | 03010-16 | M16 | 10 | 24 | 3,5 | 2,5 | 65 | 125 |  | | 6.05 € | | 03010-20 | M20 | 12 | 30 | 4,5 | 2,5 | 80 | 160 |  | | 7.68 € | |
|
Order No. | D | D1 | L | H | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03010-203 | M3 | 1,5 | 7 | 0,4 | 0,4 | 5 | 7 |  | | 3.28 € | | 03010-204 | M4 | 2,5 | 9 | 0,8 | 0,6 | 12 | 22 |  | | 2.73 € | | 03010-205 | M5 | 3 | 12 | 0,9 | 0,8 | 19 | 30 |  | | 2.73 € | | 03010-206 | M6 | 3,5 | 14 | 1 | 1 | 28 | 40 |  | | 2.73 € | | 03010-208 | M8 | 5 | 16 | 1,5 | 1,2 | 47 | 73 |  | | 3.61 € | | 03010-210 | M10 | 6 | 19 | 2 | 1,6 | 66 | 100 |  | | 4.11 € | | 03010-212 | M12 | 8 | 22 | 2,5 | 2 | 66 | 120 |  | | 4.97 € | | 03010-216 | M16 | 10 | 24 | 3,5 | 2,5 | 90 | 180 |  | | 6.24 € | | 03010-220 | M20 | 12 | 30 | 4,5 | 2,5 | 115 | 240 |  | | 7.96 € | |
|
Spring plungers with slot and ball, long version, standard spring force |
More information |
Order No. | D | D1 | L | H | N | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03010-404 | M4 | 2,5 | 16 | 0,8 | 0,6 | 4 | 10 |  | | 3.04 € | | 03010-405 | M5 | 3 | 20 | 0,9 | 0,8 | 6 | 11 |  | | 3.04 € | | 03010-406 | M6 | 3,5 | 25 | 1 | 1 | 9 | 13 |  | | 3.04 € | | 03010-408 | M8 | 5 | 30 | 1,5 | 1,2 | 15 | 30 |  | | 4.06 € | | 03010-410 | M10 | 6 | 35 | 2 | 1,6 | 20 | 35 |  | | 4.60 € | | 03010-412 | M12 | 8 | 40 | 2,5 | 2 | 30 | 55 |  | | 5.58 € | | 03010-416 | M16 | 10 | 45 | 3,5 | 2,5 | 65 | 125 |  | | 7.00 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|