norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301 or aluminium.

Version:Bright.Note:Various installation versions are possible. Shafts, rods and tubes should have an h9 OD tolerance. An even surface pressure develops across the entire thread pitch. Application:The threaded clamping bushes are used to clamp shafts, rods, tubes, etc. without damaging the surface.Advantages:- Compact design
- Versatile use
- Arbitrary mounting position
- Easy handling
- Quick clamping and precise positioning
- Clamping without surface damage
- Clamping in thin plates
- Reusable
Drawing reference:
1) Mounting via thread with collar contact
2) Mounting via thread with sunken collar
3) Mounting in thin-walled plate with hex. nut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03351 Threaded clamping bushes 513 kB

Drawings

Threaded clamping bushes

Item selection/filter

Order No.Main
material
D

D1L1L2SWCADAcc.PriceOrder
03351-041stainless steel4M67510 4.95 €
03351-051stainless steel5M810512 5.26 €
03351-061stainless steel6M1010513 5.41 €
03351-081stainless steel8M12x1,510515 5.89 €
03351-101stainless steel10M14x1,512517 6.20 €
03351-121stainless steel12M16x1,512619 6.52 €
03351-161stainless steel16M20x1,512724 8.67 €
03351-042aluminium4M67510 3.42 €
03351-052aluminium5M810512 3.57 €
03351-062aluminium6M1010513 3.73 €
03351-082aluminium8M12x1,510515 4.05 €
03351-102aluminium10M14x1,512517 4.32 €
03351-122aluminium12M16x1,512619 4.81 €
03351-162aluminium16M20x1,512724 6.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83