|
|
03339Push-Pull spring plungers with rotation lock |
go back |
|
|
DescriptionMaterial:Steel.Version:Threaded sleeve trivalent blue passivated. Screw case hardened and black oxidised. Spring strength - standard or intensified.Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Spring strength | D | SW | D1 | D2 | D3 | F1 N | F2 N | H | L | L1 | L3 | T min. | CAD | Acc. | Price | Order |
---|
03339-1112 | I | standard | M12x1,5 | 8 | M4 | 5,5 | 6,78 | 16 | 38 | 6,12 | 20 | 27,5 | 1,38 | 8 |  | | 8.53 € | | 03339-1116 | I | standard | M16x1,5 | 11 | M5 | 8 | 10 | 25 | 71 | 8,7 | 28 | 38 | 1,3 | 10 |  | | 9.60 € | | 03339-1120 | I | standard | M20x1,5 | 14 | M6 | 10 | 12,2 | 40 | 140 | 10,3 | 34 | 47 | 2,7 | 12 |  | | 11.97 € | | 03339-1212 | I | intensified | M12x1,5 | 8 | M4 | 5,5 | 6,78 | 20 | 60 | 6,12 | 20 | 27,5 | 1,38 | 8 |  | | 8.53 € | | 03339-1216 | I | intensified | M16x1,5 | 11 | M5 | 8 | 10 | 35 | 103 | 8,7 | 28 | 38 | 1,3 | 10 |  | | 9.60 € | | 03339-1220 | I | intensified | M20x1,5 | 14 | M6 | 10 | 12,2 | 60 | 175 | 10,3 | 34 | 47 | 2,7 | 12 |  | | 11.97 € | |
|
Order No. | Form | Spring strength | D | D1 | D2 | D3 | F1 N | F2 N | H | L | L1 | L3 | R | SW | T min. | CAD | Acc. | Price | Order |
---|
03339-2112 | H | standard | M12x1,5 | M4 | 5,5 | 6,78 | 16 | 38 | 6,12 | 20 | 27,5 | 1,38 | 5,5 | 8 | 8 |  | | 7.76 € | | 03339-2116 | H | standard | M16x1,5 | M5 | 8 | 10 | 25 | 71 | 8,7 | 28 | 38 | 1,3 | 7 | 11 | 10 |  | | 8.91 € | | 03339-2120 | H | standard | M20x1,5 | M6 | 10 | 12,2 | 40 | 140 | 10,3 | 34 | 47 | 2,7 | 9 | 14 | 12 |  | | 10.71 € | | 03339-2212 | H | intensified | M12x1,5 | M4 | 5,5 | 6,78 | 20 | 60 | 6,12 | 20 | 27,5 | 1,38 | 5,5 | 8 | 8 |  | | 7.76 € | | 03339-2216 | H | intensified | M16x1,5 | M5 | 8 | 10 | 35 | 103 | 8,7 | 28 | 38 | 1,3 | 7 | 11 | 10 |  | | 8.91 € | | 03339-2220 | H | intensified | M20x1,5 | M6 | 10 | 12,2 | 60 | 175 | 10,3 | 34 | 47 | 2,7 | 9 | 14 | 12 |  | | 10.71 € | |
|
Order No. | Form | Spring strength | D | SW | D1 | D2 | D3 | F1 N | F2 N | H | L | L1 | L3 | T min. | CAD | Acc. | Price | Order |
---|
03339-3112 | K | standard | M12x1,5 | 8 | M4 | 5,5 | 6,78 | 16 | 38 | 6,12 | 20 | 27,5 | 1,38 | 8 |  | | 7.12 € | | 03339-3116 | K | standard | M16x1,5 | 11 | M5 | 8 | 10 | 25 | 71 | 8,7 | 28 | 38 | 1,3 | 10 |  | | 8.36 € | | 03339-3120 | K | standard | M20x1,5 | 14 | M6 | 10 | 12,2 | 40 | 140 | 10,3 | 34 | 47 | 2,7 | 12 |  | | 10.52 € | | 03339-3212 | K | intensified | M12x1,5 | 8 | M4 | 5,5 | 6,78 | 20 | 60 | 6,12 | 20 | 27,5 | 1,38 | 8 |  | | 7.12 € | | 03339-3216 | K | intensified | M16x1,5 | 11 | M5 | 8 | 10 | 35 | 103 | 8,7 | 28 | 38 | 1,3 | 10 |  | | 8.36 € | | 03339-3220 | K | intensified | M20x1,5 | 14 | M6 | 10 | 12,2 | 60 | 175 | 10,3 | 34 | 47 | 2,7 | 12 |  | | 10.52 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|