norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Lateral spring plungers with threaded sleeve, without thrust pin
03336

Lateral spring plungers with threaded sleeve, without thrust pin

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Note:The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Drawing reference:
Form A: without seal
Form B: with seal

1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03336 Lateral spring plungers with threaded sleeve, without thrust pin 139 kB

Lateral spring plungers with threaded sleeve, without thrust pin, Form A, without seal

More information

Drawings

Lateral spring plungers with threaded sleeve, without thrust pin, Form A, without seal

Overview of items (compressed)

Item selection/filter
Order No.FormLL1DD1±SF
ca.N
SWKOrder No.
assembly
tool
Filter
03336-1020XA11,5/19/26,54M12M41,620102x60°03334-06
03336-1050XA11,5/19/26,54M12M41,650102x60°03334-06
03336-1100XA11,5/19/26,54M12M41,6100102x60°03334-06
03336-1040XA11,5/19/26,57,5M12M4240102x60°03334-06
03336-1075XA11,5/19/26,57,5M12M4275102x60°03334-06
03336-1150XA11,5/19/26,57,5M12M42100102x60°03334-06
03336-1100XA18/31,5/4511,5M18X1,5M63,2100162,5x60°03334-10
03336-1200XA18/31,5/4511,5M18X1,5M63,2150162,5x60°03334-10
03336-1300XA18/31,5/4511,5M18X1,5M63,2200162,5x60°03334-10

Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal

More information

Drawings

Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal

Overview of items (compressed)

Item selection/filter
Order No.FormLL1DD1±SF
ca.N
SWKOrder No.
assembly
tool
Filter
03336-2020XB11,5/19/26,54M12M41,620102x60°03334-06
03336-2050XB11,5/19/26,54M12M41,650102x60°03334-06
03336-2100XB11,5/19/26,54M12M41,6100102x60°03334-06
03336-2040XB11,5/19/26,57,5M12M4240102x60°03334-06
03336-2075XB11,5/19/26,57,5M12M4275102x60°03334-06
03336-2150XB11,5/19/26,57,5M12M42100102x60°03334-06
03336-2100XB18/31,5/4511,5M18X1,5M63,2100162,5x60°03334-10
03336-2200XB18/31,5/4511,5M18X1,5M63,2150162,5x60°03334-10
03336-2300XB18/31,5/4511,5M18X1,5M63,2200162,5x60°03334-10

Assembly tools

More information

Drawings

Assembly tools

Item selection/filter

Order No.

Suitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
03334-06M1215.87 €
03334-10M1818.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83