norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnetic base for WLAN antenna
85875-50

Magnetic base for WLAN antenna

go back

Item description/product images

DescriptionProduct description:The magnetic base for WLAN antennas extends the installation range of WLAN rod antennas. For example, the antenna of the Gateway 85875 can be mounted outside the switch box, which improves signal reception.Version:RP-SMA socket on RP-SMA plug.
Cable length 1.5 m.
Antenna base, magnetic.
For 2.4 GHz and 5 GHz WLAN or Bluetooth.
Note:Antenna base for WLAN rod antennas.
RP-SMA socket/plug.
Applicable for 2.4 GHz and 5 GHz WLAN products.
Strong magnet metal base.
Cable length 1.5 m.
Advantages:- WLAN antenna base, magnetic
- RP-SMA port
- 1.5 m low-loss cable
Accessory:Gateway 85875.
Extension cable for WLAN antenna 85875-51.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85875-50 Magnetic base for WLAN antenna 245 kB

Drawings

Magnetic base for WLAN antenna

Item selection/filter

Order No.Length
connection cable
ConnectionD

D1GHH1CADAcc.PriceOrder
85875-50-011,5RP-SMA socket/plug48151/4-2843,59,5 35.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83