norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Universal transmitter for Smart Products
85876

Universal transmitter for Smart Products

go back

Item description/product images

DescriptionProduct description:Product description
Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The Bluetooth module is used for universal status display and signal transmission. It is connected to the respective smart product via a USB-C plug. The integrated LED display visualises the status of the inserted clamping or support element.

The actuation status is transferred wirelessly via Bluetooth to a mobile terminal or the Gateway 85875.
The combination of smart product with Bluetooth module and Gateway enables the signal to be processed in e.g. a machine control system.
Material:Housing thermoplastic PA6.
Plug seal elastomer NBR.
Version:Black thermoplastic.Note:Smart Products.
Gateway 85875.
Technical data:See Downloads, Technical Information.Application:The combination of universal transmitter and Smart Products provides a visual, intuitive and quick display of the sensor status.
The sensor status can be transmitted wirelessly via Bluetooth.
Temperature range:0 °C to +65 °C.Accessory:Force sensor for toggle clamp 05899.
Clamp straps for force sensor 04060.
Rest pads with contact sensor 02015.
Gateway 85875.
Safety:Bluetooth modules are not suitable for the protection of personnel.
Warning: the Bluetooth module must be charged using the appropriate cable supplied. Do not use a quick charger.
Drawing reference:
1) USB type C plug
2) Seal
3) LED indicator
4) Buttons
Special features:
RoHS

Drawings

Universal transmitter for Smart Products

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
85876-01universal transmitter 202.33 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83