|
Item description/product images |
|
|
DescriptionMaterial:Polyamide (PA6). Seal ring CR / NBR.Version:Light grey RAL 7035.Note:Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.Temperature range:Static: -40 °C to +100 °C. Dynamic: -20 °C to +100 °C.Drawing reference:1) Flat sealing washer M32x1.5 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D | D1 | H max.
| L | SW1 | SW2 | Max. tightening torque on SW1 Nm | Max. tightening torque on SW2 Nm | CAD | Acc. | Price | Order |
---|
84100-121500 | with standard thread length | M12X1,5 | 3-6,5 | 31 | 8 | 15 | 15 | 1,5 | 1,5 |  | | 0.63 € | | 84100-161500 | with standard thread length | M16x1,5 | 5-9,5 | 35,5 | 8 | 20 | 20 | 2,5 | 2,5 |  | | 0.71 € | | 84100-201500 | with standard thread length | M20X1,5 | 8-13 | 36 | 8 | 24 | 24 | 3,5 | 3,5 |  | | 0.92 € | | 84100-251500 | with standard thread length | M25x1,5 | 11-17 | 43 | 8 | 29 | 29 | 5 | 5 |  | | 1.30 € | | 84100-321500 | with standard thread length | M32x1,5 | 15-21 | 50 | 10 | 36 | 36 | 5 | 5 |  | | 1.90 € | | 84100-401500 | with standard thread length | M40X1,5 | 19-28 | 51 | 10 | 46 | 46 | 7,5 | 7,5 |  | | 6.10 € | | 84100-161510 | with long thread | M16x1,5 | 5-9,5 | 42,5 | 15 | 20 | 20 | 2,5 | 2,5 |  | | 0.95 € | | 84100-201510 | with long thread | M20X1,5 | 8-13 | 43 | 15 | 24 | 24 | 3,5 | 3,5 |  | | 1.37 € | | 84100-251510 | with long thread | M25x1,5 | 11-17 | 50 | 15 | 29 | 29 | 5 | 5 |  | | 1.81 € | | 84100-321510 | with long thread | M32x1,5 | 15-21 | 55 | 15 | 36 | 36 | 5 | 5 |  | | 3.17 € | | 84100-401510 | with long thread | M40X1,5 | 19-28 | 59 | 18 | 46 | 46 | 7,5 | 7,5 |  | | 8.02 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|