|
|
84100-50Screw plugs plastic, round |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Polyamide (PA6). Seal CR.Version:Plastic light grey RAL 7035.Note:DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.
Rating IP68 (5 bar - 30 min).Temperature range:-40 °C to +100 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|