norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Flat seal NBR, Shore 70.
Version:Black housing.
Red cap.
Filter mesh 40 µm.
Temperature range:Temperature resistant with oil up to 100°C.On request:Cap in yellow for diesel oil.Drawing reference:
1) flat seal
2) vent
3) cap
4) air filter
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28032 Caps for filler necks 151 kB

Drawings

Caps for filler necks

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
28032-6720067,5G23015 5.69 €
28032-67602067,5M60x23015 5.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83