norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Oil level gauges with electronic temperature monitoring
28000-11

Oil level gauges with electronic temperature monitoring

go back

Item description/product images

DescriptionMaterial:Housing fibreglass reinforced thermoplastic polyamide.
Sight galss thermoplastic polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Screw and nut, steel.
Version:Housing black.
Sight glass crystal clear, high mechanical stability, non-ageing.
Reflector white.
Screw and nut electro zinc-plated.
Note:In addition to a visual check, the oil level gauges can also emit an electric signal if the temperature of the liquid inside the container reaches the threshold of 70 °C.
The temperature is monitored by a temperature switch (bi-metal). When the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model.
The sight glass consists of two transparent components which are ultrasonically welded together following assembly. This ensures a seal around the entire body.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
Technical data:See Downloads, Technical Information.Temperature range:Maximum operating temperature: 75 °C.Assembly:The oil level gauge is secured using two M12 tapped holes or, two 12.2 mm (± 0.2 mm) holes and flange nuts. Centre distance for the fastening holes = L1 ±0.3.Drawing reference:
1) Inspection glass
2) O-ring
3) M12 flange nut
4) Housing
5) Flat seal
6) Temperature sensor
7) M12 hollow screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28000-11 Oil level gauges with electronic temperature monitoring 162 kB

Drawings

Oil level gauges with electronic temperature monitoring

Item selection/filter

Order No.Version 2BB1D1

HH1H2LL1L2L3L4SWNumber of
fastening screws
CADAcc.PriceOrder
28000-11-112712normally open contact4245M122121801641279175191192 131.97 €
28000-11-212712normally closed contact4245M122121801641279175191192 131.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83