norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Housing thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version:Transparent housing, high mechanical stability, non-ageing, temperature resistant up to 100 °C.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, electro zinc-plated.
Note:The oil level gauges can either be fastened as shown in the illustration or screwed directly into a tapped hole. Centre distance for the fastening holes = L1 ±0.3.
The max. tightening torque for the fastening screws is 5 Nm.
Drawing reference:
Form A: without thermometer
Form B: with thermometer

1) flat seal
2) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28000 Oil level gauges 194 kB

Drawings (total overview)

Oil level gauges

Oil level gauges, Form A, without thermometer

More information

Drawings

Oil level gauges, Form A, without thermometer

Item selection/filter

Order No.

FormBD1HH1LL1L2L3Number of
fastening screws
CADAcc.PriceOrder
28000-1076A27M1020211037644372 12.93 €
28000-1127A27M12191815112795802 16.99 €

Oil level gauges, Form B, with thermometer

More information

Drawings

Oil level gauges, Form B, with thermometer

Item selection/filter

Order No.FormBD1HH1LL1L2L3Number of
fastening screws
Thermometer scaleCADAcc.PriceOrder
28000-2076B27M10202110376443720 - 80 °C / 50 - 175 °F 17.46 €
28000-2127B27M121918151127958020 - 100 °C / 50 - 200 °F 22.07 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83