norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Novelties

Small conveyor belts

The norelem product range has now been expanded with small conveyor belts with internal drives. These 24 volt internal drives consist of a motor and controller. The internal drive enables the conveyor belts to be installed into tight spaces. They also have no protruding edges.
Small conveyor belts find use in fixture and special machine construction where they are used to feed in and feed out small parts. An aluminium profile type B can be used as a base frame for the conveyor belts.
As standard, norelem offers small conveyor belts with a belt width of 60 to 200 mm and lengths of 520 to 1500 mm. Customer specific solutions are also available on request.