norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Finger grips, steel round
06930-10

Finger grips, steel round

go back

Item description/product images

DescriptionMaterial:Steel.Version:high-gloss chromed.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers 06922-11.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 06930-10_Datasheet_32519_Finger_grips_steel_round--en 108 kB

Drawings

Finger grips, steel round

Overview of items (compressed)

Item selection/filter
Order No.ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
06930-10-040031405M3244561000 4.95 €
06930-10-030031305M3243561000 4.95 €
06930-10-030041308M4323881000 4.95 €
06930-10-040041408M4324881000 4.95 €
06930-10-0400514010M54050101000 4.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83