norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319
07420-10

Spherical washers and conical seats combined steel or stainless...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Spherical washer steel, case-hardened, hardening depth min. 0.2 mm.
Conical seat steel, hardened and tempered.
Note:Spherical washer and conical seat form a firmly connected and captive unit. Quick and easy assembly.
The overall height is greater than the individual parts in accordance with DIN 6319.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07420-10 Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319 149 kB

Drawings

Spherical washers and conical seats combined steel or stainless steel similar to DIN 6319

Item selection/filter

Order No.Main
material
D1

D2D3HGLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07420-10-061steel6,47,4137M69 5.82 €
07420-10-081steel8,49,7178,5M817 6.57 €
07420-10-101steel10,5122110,4M1026 7.51 €
07420-10-121steel1314,22513,1M1238 8.50 €
07420-10-161steel1719,73217M1673 9.20 €
07420-10-201steel2124,64020,3M20117 11.62 €
07420-10-241steel2529,44824,8M24168 12.93 €
07420-10-301steel3136,96031,5M30269 16.68 €
07420-10-062stainless steel A26,47,4137M66 7.38 €
07420-10-082stainless steel A28,49,7178,5M812 8.31 €
07420-10-102stainless steel A210,5122110,4M1016 9.46 €
07420-10-122stainless steel A21314,22513,1M1224 12.22 €
07420-10-162stainless steel A21719,73217M1645 11.51 €
07420-10-202stainless steel A22124,64020,3M2071 16.01 €
07420-10-242stainless steel A22529,44824,8M24105 18.14 €
07420-10-302stainless steel A23136,96031,5M30191 25.89 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83