norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Carbon steel grade 10, EN AW-7075 or stainless steel 1.4571.

Version:Steel tempered (black).
Aluminium and stainless steel bright.
Note:Aluminium T-slot nuts have steel threaded inserts.

Strength of stainless steel version:
Rm = 700 N/mm², Rp0,2 = 450 N/mm².
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07060 Nuts for T-slots DIN 508 enhanced 198 kB
 Grades 124 kB
 Overview of standards for fasteners 687 kB

Drawings

Nuts for T-slots DIN 508 enhanced

Item selection/filter

Order No.Main
material
Surface finish
body
Slot
width
B

B1DHH1LCADAcc.PriceOrder
07060-05high carbon steeltempered (black)6105,6M58410 1.32 €
07060-06high carbon steeltempered (black)8137,6M610613 1.38 €
07060-061high carbon steeltempered (black)10159,6M612615 1.81 €
07060-08high carbon steeltempered (black)10159,6M812615 1.46 €
07060-081high carbon steeltempered (black)121811,6M814718 1.96 €
07060-10high carbon steeltempered (black)121811,6M1014718 1.62 €
07060-082high carbon steeltempered (black)142213,6M816822 2.31 €
07060-101high carbon steeltempered (black)142213,6M1016822 2.31 €
07060-12high carbon steeltempered (black)142213,6M1216822 1.82 €
07060-121high carbon steeltempered (black)162515,6M1218925 2.81 €
07060-14high carbon steeltempered (black)162515,6M1418925 2.27 €
07060-122high carbon steeltempered (black)182817,6M12201028 3.48 €
07060-141high carbon steeltempered (black)182817,6M14201028 3.48 €
07060-16high carbon steeltempered (black)182817,6M16201028 2.81 €
07060-123high carbon steeltempered (black)203219,6M12241232 5.38 €
07060-161high carbon steeltempered (black)203219,6M16241232 4.98 €
07060-18high carbon steeltempered (black)203219,6M18241232 4.78 €
07060-124high carbon steeltempered (black)223521,6M12281435 6.44 €
07060-181high carbon steeltempered (black)223521,6M18281435 7.04 €
07060-20high carbon steeltempered (black)223521,6M20281435 5.53 €
07060-163high carbon steeltempered (black)244023,6M16321640 9.23 €
07060-201high carbon steeltempered (black)244023,6M20321640 10.51 €
07060-22high carbon steeltempered (black)244023,6M22321640 8.52 €
07060-164high carbon steeltempered (black)284427,6M16361844 10.64 €
07060-202high carbon steeltempered (black)284427,6M20361844 11.06 €
07060-24high carbon steeltempered (black)284427,6M24361844 9.92 €
07060-27high carbon steeltempered (black)325031,5M27402050 31.57 €
07060-241high carbon steeltempered (black)365435,5M24442254 21.31 €
07060-30high carbon steeltempered (black)365435,5M30442254 24.43 €
07060-36high carbon steeltempered (black)426541,5M36522665 50.30 €
07060-204aluminiumbright6105,6M48410 7.90 €
07060-206aluminiumbright8137,6M610613 7.84 €
07060-2061aluminiumbright10159,6M612615 on request
07060-208aluminiumbright121811,6M814718 on request
07060-210aluminiumbright142213,6M1016822 16.95 €
07060-216aluminiumbright223521,6M16281435 27.44 €
07060-806stainless steel A4bright8137,6M610613 3.42 €
07060-808stainless steel A4bright10159,6M812615 3.75 €
07060-810stainless steel A4bright121811,6M1014718 4.67 €
07060-812stainless steel A4bright142213,6M1216822 6.45 €
07060-814stainless steel A4bright162515,6M1418925 9.10 €
07060-816stainless steel A4bright182817,6M16201028 11.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83