|
|
09071-30Magnets shallow pot with countersink NdFeB |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, steel. Magnetic core NdFeB (neodym).Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | H | Magnetic force N | CAD | Acc. | Price | Order |
---|
09071-30-13 | 13 | 3,5 | 6,6 | 4,5 | 40 |  | | 3.42 € | | 09071-30-16 | 16 | 3,5 | 6,6 | 4,5 | 75 |  | | 3.92 € | | 09071-30-20 | 20 | 4,5 | 9 | 6 | 105 |  | | 5.30 € | | 09071-30-25 | 25 | 4,5 | 9 | 7 | 160 |  | | 7.00 € | | 09071-30-32 | 32 | 5,5 | 11 | 7 | 310 |  | | 10.90 € | | 09071-30-40 | 40 | 5,5 | 10,6 | 8 | 500 |  | | 15.77 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|