norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot with pin AlNiCo
09063

Magnets deep pot with pin AlNiCo

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Electro zinc-plated.Note:Deep pot magnets with smooth pin, shielded system.
The magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09063 Magnets deep pot with pin AlNiCo 138 kB

Drawings

Magnets deep pot with pin AlNiCo

Item selection/filter

Order No.

DD1LHH1Magnetic
force
N
CADAcc.PriceOrder
09063-016382021,7 4.45 €
09063-028382034 4.73 €
09063-0310482068,5 5.07 €
09063-04134820712 5.61 €
09063-05165820520 6.81 €
09063-06206825650 8.61 €
09063-0725810355115 13.57 €
09063-08321010403200 25.54 €
09063-09401520505240 52.14 €
09063-10501825602420 68.08 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83