norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot hard ferrite
09064

Magnets shallow pot hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets without threaded bush. These magnets are pressed or glued into the receiving holes.

Hairline cracks in the magnetic material are unavoidable for technical reasons in the D=80 version. They do not impair the attracting function of the magnets in any way.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09064 Magnets shallow pot hard ferrite 136 kB

Drawings

Magnets shallow pot hard ferrite

Item selection/filter

Order No.

DHMagnetic
force
N
CADAcc.PriceOrder
09064-0110 ±0,154,54 3.24 €
09064-0213 ±0,154,510 3.36 €
09064-0316 ±0,154,518 3.50 €
09064-0420 ±0,15630 4.06 €
09064-0525 ±0,15740 4.61 €
09064-0632 ±0,20780 5.50 €
09064-0740 ±0,208125 6.36 €
09064-0850 ±0,2010220 9.27 €
09064-0963 ±0,2014350 15.66 €
09064-1080 ±0,2518600 24.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83