norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Housing painted red.Note:Hard magnet in aluminium housing and steel jacket. Shielded system. Pot magnets are used for retaining, lifting and mounting in fixtures.
Due to the painted surface, the diameter D can be up to +0.8 mm.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09094 Magnets deep pot 162 kB

Drawings

Magnets deep pot

Item selection/filter

Order No.

DD1HTMagnetic
force
N
CADAcc.PriceOrder
09094-0117M616418 4.39 €
09094-0221M619528 4.67 €
09094-0327M625665 7.05 €
09094-0435M6309115 13.01 €
09094-0565M124313400 52.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83