norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
04000
Clamp straps Clamping devices
go back
Products
Product overview
Flexible standard component system
Clamp straps Clamping devices
Novelties
Finger grips, aluminium, round
Finger grips, steel, round
Finger grips, stainless steel, round
Assembly tool for roller chains
Pin extractors for roller chains
Piano hinges, steel, stainless steel or aluminium
Piano hinges, stainless steel, with stop
Indexing plunger, steel or stainless steel, short version with plastic cam lever
Friction joints, adjustable, single, 40/40, type B
Friction joints, single, 40/40, type I
Friction joints, single, 40/40, type B
Friction joints, single, 40/80, type I
Friction joints, single, 40/80, type B
Friction joints, double, 40/80/40, type I
Friction joints, double, 40/80/40, type B
Friction joints, single, 45/45, type B
Friction joints, single, 45/90, type B
Friction joints, double, 45/90/45, type B
Connection friction joints, 40/40, type I
Connection friction joints, 40/80, type I
Connection friction joints, 40/45, type B
Friction joints, adjustable, single, 40/40, type I
Threaded hoist pin, self-locking, steel
Threaded hoist pin, self-locking, stainless steel
Threaded hoist pin, self-locking, steel with rotating shackle
Threaded hoist pin, self-locking, stainless steel with rotating shackle
Guide columns and guide pins
Guide tubes steel
Guide bushes steel with centring collar
Guide bushes steel or bronze
Centring sleeves steel
Centring guide steel
Recirculating ball bushes steel
Centring flanges steel
Ball guides steel
Support pin steel
Washers steel for countersunk screws
Washers steel for guide tubes
3D dial gauge stand, high-strength micro-precise with mechanical and progressive clamping
Clamping levers plastic with female thread, steel parts black oxidised, inch
Clamping levers, plastic with external thread, threaded insert black oxidised steel, inch
Clamping levers, plastic with internal thread, threaded insert, stainless steel, inch
Clamping levers plastic with male thread, steel parts stainless steel, inch
Pivoting Lift Rings - inch
Pin with head ISO 2341 Form B
Connection friction joints, 40/40, type I
Bowden cables for indexing plungers with remote actuation
Spherical washers and conical seats combined, steel or stainless steel, similar to DIN 6319
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Position indicators with stainless steel hollow shaft
Cam-action indexing plungers, stainless steel with internal guide
Cam-action indexing plungers, steel with internal guide
Side clamps, automation compatible
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Swing clamps, heavy duty, extended clamping travel, with collar, automation compatible
Clamp straps
378 Product(s)
Chain clamp
26 Product(s)
Cam clamps
1542 Product(s)
Swing clamps Clamping hooks
344 Product(s)
Hook clamps / hook clamp holders
165 Product(s)
Clamping cams
88 Product(s)
Side clamp
346 Product(s)
Clamping jaws Edge clamps Tension nuts and screws
356 Product(s)
Clamping elements for grid systems
28 Product(s)
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83