norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tool steel 1.2067Version:Case hardened, hardness 60 ±2 HRC.
Annealed, ground and lapped.
Note:Tapped cylindrical pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes. The tapping makes it possible to use the extractor 03328.Drawing reference:
1) ground flat
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03325 Cylindrical pins with internal threadDIN EN ISO 8735 116 kB
 Overview of standards for fasteners 687 kB

Drawings

Cylindrical pins with internal threadDIN EN ISO 8735

Overview of items (compressed)

Item selection/filter
Order No.

DLD1TL1 ca.L2 ca.Filter
03325-05X516/20/24/28/32/36/40/45M360,61,7
03325-06X616/18/20/24/28/32/36/40/45/50/55/60M460,82,1
03325-08X820/24/28/32/36/40/45/50/55/60/70/80/90/100M5812,6
03325-10X1020/24/28/32/36/40/45/50/55/60/70/80/90/100M6101,23
03325-12X1232/36/40/45/50/55/60/70/80/90/100/120M6101,63,8
03325-14X1432/36/40/45/50/55/60/70/80/90/100/120M8121,84
03325-16X1640/45/50/55/60/70/80/90/100/120M81224,7
03325-20X2045/50/55/60/70/80/90/100/120M10162,56
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83