norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened, black oxidised and ground.Note:Elastic slot keys are used to align fixtures and clamps play-free on machine tables with DIN 650 T-slots.Advantages:- Play-free seating through elastic deformation.
- The two-part sprung face allows the tolerance play of the guide slots in the machine table and fixture/clamp to be independently equalised.
- Repeat accuracies within 0.005 mm are possible.
Drawing reference:
Independent compensation of two different slot dimensions

Spring surface 1:
Adjusted to the guide slot of the add-on part (fixture/chucking tool).

Spring surface 2:
Adjusted to the guide slot of the supporting table.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03252 Elastic slot keysPat. No. 4200676 268 kB

Drawings

Elastic slot keysPat. No. 4200676
Elastic slot keysPat. No. 4200676

Item selection/filter

Order No.BN=Slot widthBDD1HH1H2LL1TApprox. spring
force at 0,02
spring tension
Approx. spring
force at 0,03
spring tension
StatusCADAcc.PriceOrder
03252-101010 +0,035 +0,0204,37,48242064,3100200expiring 27.54 €
03252-121212 +0,038 +0,0235,39,48242065,3100200expiring 29.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83