norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and ground.
Paired height tolerance 0.004 mm, nominal dimension height tolerance of ±0.004 mm.
B and L nominal dimension tolerances acc. to DIN ISO 2768-m.
Note:The parallel block set is supplied in a wooden box with removable lid.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03212 Parallel block sets 160 kB

Drawings

Parallel block sets

Item selection/filter

Order No.Contents
1 pair of each
H x B x L
H
paired
tolerance T
H
nom. dim.
tolerance
CADAcc.PriceOrder
03212-0114x10x150, 16x10x150, 18x10x150, 20x10x150, 22x10x150, 24x10x150, 26x10x150, 28x10x150, 30x10x150, 32x10x150, 35x10x150, 40x10x150,0,004±0,004 749.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83