norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
09071-10
Magnets shallow pot with countersink hard ferrite with...
go back
Products
Product overview
Flexible standard component system
Magnets
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
Item description/product images
Description
Material:
Housing stainless steel 1.4016.
Magnetic core hard ferrite.
Version:
Bright.
Note:
Shielded system.
Temperature range:
max. 220°C.
Drawing reference:
1) magnetic face
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 09071-10 Magnets shallow pot with countersink hard ferrite with stainless-steel housing
186 kB
Drawings
Item selection/filter
Order No.
D
D1
D2
H
Magnetic
force
N
CAD
Acc.
Price
Order
09071-10-120
20±0,15
4,2
9
6
22
2.39
€
09071-10-125
25±0,15
5,5
11
7
29
2.55
€
09071-10-132
32±0,15
5,5
11
7
58
3.09
€
09071-10-140
40±0,2
5,5
12,5
8
72
3.90
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-41
|
>
|
>>
09000
Magnets raw
NdFeB, disc form
09001
Magnets raw with hole
NdFeB, disc form
09002
Magnets raw
NdFeB, block form
09003
Magnets raw
AlNiCo, bar type
09060
Permanent workholding magnets
with fine pole division
09060
Magnets deep pot
AlNiCo with fitting tolerance
09061
Magnets deep pot
AlNiCo without fitting tolerance
09063
Magnets deep pot with pin
AlNiCo
09064
Magnets shallow pot
hard ferrite
09065
Magnets shallow pot with thread
hard ferrite
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-41
|
>
|
>>