norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot AlNiCo with fitting tolerance
09060

Magnets deep pot AlNiCo with fitting tolerance

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Bright.Note:Shielded system. Diameter “D” ground to a h6 tolerance. Fastening possibilities by press-in, shrink-fit or gluing.
Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09060 Magnets deep pot AlNiCo with fitting tolerance 171 kB

Drawings

Magnets deep pot AlNiCo with fitting tolerance

Item selection/filter

Order No.

DHH1Magnetic
force
N
CADAcc.PriceOrder
09060-0161021,5 5.03 €
09060-0281233,5 5.19 €
09060-03101667 5.52 €
09060-041318710 6.05 €
09060-051620518 7.60 €
09060-062025642 9.13 €
09060-072530596 13.85 €
09060-0832353180 22.13 €
09060-0940455240 44.69 €
09060-1050502420 91.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83