norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Permanent workholding magnets with fine pole division
09060

Permanent workholding magnets with fine pole division

go back

Item description/product images

DescriptionNote:The workholding magnets 09060-2010 to 09060-2030 consist of a permanent magnetic system with fine pole divisions (4 mm) which are effective on two or three faces.
To clamp extremely thin steel parts we recommend the magnet 09060-2040 with the finest pole division of 1.3 mm. The magnetic lifespan of the workholding magnets under conditions prevailant in industrial machining is unlimited.
Approximately half the height of the workholding magnets can be ground down or polished away with no significant impairment of the magnetic strength.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09060 Magnets permanent for workholding with fine pole division 335 kB

Drawings

Permanent workholding magnets with fine pole division

Item selection/filter

Order No.L

BHMax.
angular deviation
Magnetic
faces
mm
CADAcc.PriceOrder
09060-20101001005010´1 face 100x100 2 faces 100x50 579.73 €
09060-2020100505010´3 faces 100x50 400.96 €
09060-2030100252510´2 faces 100x25 253.41 €
09060-2040100252510´2 faces 100x25 458.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83