norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with internal thread hard ferrite with stainless-steel housing
09065-10

Magnets shallow pot with internal thread hard ferrite with...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4016.
Screw stainless steel 1.4305.
Magnetic core hard ferrite.

Version:Bright.Note:Shallow pot magnets, shielded system.Temperature range:max. 220°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09065-10 Magnets shallow pot with internal thread hard ferrite with stainless-steel housing 197 kB

Drawings

Magnets shallow pot with internal thread hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HH1TMagnetic
force
N
CADAcc.PriceOrder
09065-10-12525 ±0,18M57161032 5.00 €
09065-10-13232 ±0,18M57161064 5.45 €
09065-10-14040 +0,2/-0,18M5816,510100 6.65 €
09065-10-15050 +0,2/-0,18M51018,510175 8.03 €
09065-10-16363 +0,3/-0,18M5142210280 13.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83