norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with countersink SmCo
09071-20

Magnets shallow pot with countersink SmCo

go back

Item description/product images

DescriptionMaterial:Housing steel.
Magnetic core SmCo (samarium cobalt).
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 280°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-20 Magnets shallow pot with countersink SmCo 145 kB

Drawings

Magnets shallow pot with countersink SmCo

Item selection/filter

Order No.D

D1D2HMagnetic
force
N
CADAcc.PriceOrder
09071-20-1616 ±0,153,56,64,557 9.99 €
09071-20-2020 ±0,154,59,3681 11.81 €
09071-20-2525 ±0,154,59,27105 14.31 €
09071-20-3232 ±0,25,511,57235 17.39 €
09071-20-4040 ±0,25,511,58540 28.88 €