norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot with threaded pin NdFeB, rubber magnetic face
09117

Magnets deep pot with threaded pin NdFeB, rubber magnetic face

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4104.
Magnetic core NdFeB (neodymium).
Magnetic face rubberised (TPE).
Note:Deep pot magnet with external thread, shielded system. With rubber magnetic face to protect sensitive surfaces. The rubber face increases the coefficient of friction resulting in high lateral frictional forces.Temperature range:max. 80°C.Assembly:The deep pot magnets with rubberised magnetic face can be used as a magnetic stop system.Drawing reference:
1) magnetic face
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09117 Magnets deep pot with threaded pin NdFeB, rubber magnetic face 191 kB

Drawings

Magnets deep pot with threaded pin NdFeB, rubber magnetic face

Item selection/filter

Order No.D

D1HLSWMagnetic
force
N
CADAcc.PriceOrder
09117-130613M616101115 14.29 €
09117-160816M818121323 17.18 €
09117-201020M1020141746 21.09 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83