norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Protective rubber caps for shallow pot magnets
09110

Protective rubber caps for shallow pot magnets

go back

Item description/product images

DescriptionMaterial:Synthetic rubber.Version:Black.Note:To protect sensitive surfaces. The protective rubber cap slips over the magnetic face of shallow pot magnets. The shear force required to move the magnet is doubled and achieves almost the original holding force of the magnet.
The protective rubber caps fit all shallow pot magnets with diameter 50, 63 and 80 mm.
Temperature range:max. 60°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09110 Protective rubber caps for shallow pot magnets 181 kB

Drawings

Protective rubber caps for shallow pot magnets

Item selection/filter

Order No.

DD1HSCADAcc.PriceOrder
09110-50525060,5 1.74 €
09110-63656380,5 2.00 €
09110-808380110,5 2.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83