norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Magnetic core AlNiCo.Version:painted red.Note:Horseshoe magnets with high attractive force. Non-shielded system. The magnets are supplied with a electro zinc-plated protective plate and are used for holding, sorting and lifting.
Sizes 1, 2 and 3 have only one attachment hole in the centre.
Temperature range:max. 450°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09100 Magnets strong 119 kB

Drawings

Magnets strong

Item selection/filter

Order No.

SizeABD1HLMagnetic
force
N
CADAcc.PriceOrder
09100-011-305202045 11.42 €
09100-022-405252590 20.68 €
09100-033-4553029120 26.32 €
09100-044325783545230 60.81 €
09100-055387084157320 104.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83