norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with internal thread NdFeB
09072

Magnets shallow pot with internal thread NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded systemTemperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09072 Magnets shallow pot with internal thread NdFeB 143 kB

Drawings

Magnets shallow pot with internal thread NdFeB

Item selection/filter

Order No.

DD1D2HMagnetic
force
N
CADAcc.PriceOrder
09072-0132M55,57330 16.39 €
09072-0240M510,58550 20.48 €
09072-0363M1011,7141100 81.18 €
09072-0475M1013151750 125.97 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83