norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot with internal thread NdFeB
09068

Magnets deep pot with internal thread NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. Deep pot magnets are used for mounting in steel and iron. This requirement is principally stipulated in plant and machine construction.
Can also be used in blind holes.

Size D=50 has 4 magnets Ø18 mm.
Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09068 Magnets deep pot with internal thread NdFeB 171 kB

Drawings

Magnets deep pot with internal thread NdFeB

Item selection/filter

Order No.

DD1HTCan be
shortened
by (mm)
Magnetic
force
N
CADAcc.PriceOrder
09068-018M3125312 4.20 €
09068-0210M4167724 4.96 €
09068-0313M4187360 5.68 €
09068-0416M4207690 5.82 €
09068-0520M52599135 10.06 €
09068-0625M630910190 21.44 €
09068-0735M8401310300 37.12 €
09068-0850M12501313550 74.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83