|
Item description/product images |
|
|
DescriptionMaterial:Polyester.Version:Single sleeve.Note:The round slings comply with DIN EN 1492-2. They are made of high-strength endless polyester fibre cords. These polyester fibre cords are protected by a sturdy and seamlessly woven polyester sleeve. This sleeve surface is also impregnated with polyurethane to make it abrasion-proof. The working load limit (WLL) and the cord tonnage (tonne capacity per cord) are either woven into or printed on the protective sleeve of the sling. The safety label with the CE mark and technical data is firmly sewn onto the sling.
The colour of the round sling corresponds to the colour code scheme for load capacities of textile type slings.
These round slings have high UV resistance and low moisture absorption.
Safety factor 7:1 Example: WLL 1000kg = break load 7000kg.
These round slings carry the CE mark according to the European machinery directive.
Temperature range:-40 °C to +100 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | B | H | L1 | Permissible load kg | CAD | Acc. | Price | Order |
---|
07798-0100005 | violet | 47 | 12 | 0,5 m | 1000 |  | | 8.66 € | | 07798-0100010 | violet | 47 | 12 | 1 m | 1000 |  | | 9.53 € | | 07798-0100015 | violet | 47 | 12 | 1,5 m | 1000 |  | | 12.43 € | | 07798-0100020 | violet | 47 | 12 | 2 m | 1000 |  | | 16.00 € | | 07798-0100025 | violet | 47 | 12 | 2,5 m | 1000 |  | | 19.11 € | | 07798-0100030 | violet | 47 | 12 | 3 m | 1000 |  | | 22.55 € | | 07798-0100040 | violet | 47 | 12 | 4 m | 1000 |  | | 29.52 € | | 07798-0100050 | violet | 47 | 12 | 5 m | 1000 |  | | 36.47 € | | 07798-0200005 | green | 48 | 18 | 0,5 m | 2000 |  | | 10.50 € | | 07798-0200010 | green | 48 | 18 | 1 m | 2000 |  | | 12.89 € | | 07798-0200015 | green | 48 | 18 | 1,5 m | 2000 |  | | 17.19 € | | 07798-0200020 | green | 48 | 18 | 2 m | 2000 |  | | 21.68 € | | 07798-0200025 | green | 48 | 18 | 2,5 m | 2000 |  | | 24.54 € | | 07798-0200030 | green | 48 | 18 | 3 m | 2000 |  | | 27.46 € | | 07798-0200040 | green | 48 | 18 | 4 m | 2000 |  | | 38.28 € | | 07798-0200050 | green | 48 | 18 | 5 m | 2000 |  | | 48.48 € | | 07798-0300005 | yellow | 54 | 20 | 0,5 m | 3000 |  | | 13.77 € | | 07798-0300010 | yellow | 54 | 20 | 1 m | 3000 |  | | 18.53 € | | 07798-0300015 | yellow | 54 | 20 | 1,5 m | 3000 |  | | 23.97 € | | 07798-0300020 | yellow | 54 | 20 | 2 m | 3000 |  | | 28.62 € | | 07798-0300025 | yellow | 54 | 20 | 2,5 m | 3000 |  | | 34.18 € | | 07798-0300030 | yellow | 54 | 20 | 3 m | 3000 |  | | 38.05 € | | 07798-0300040 | yellow | 54 | 20 | 4 m | 3000 |  | | 50.14 € | | 07798-0300050 | yellow | 54 | 20 | 5 m | 3000 |  | | 64.57 € | | 07798-0400005 | grey | 70 | 22 | 0,5 m | 4000 |  | | 19.27 € | | 07798-0400010 | grey | 70 | 22 | 1 m | 4000 |  | | 24.10 € | | 07798-0400015 | grey | 70 | 22 | 1,5 m | 4000 |  | | 32.18 € | | 07798-0400020 | grey | 70 | 22 | 2 m | 4000 |  | | 38.67 € | | 07798-0400025 | grey | 70 | 22 | 2,5 m | 4000 |  | | 49.23 € | | 07798-0400030 | grey | 70 | 22 | 3 m | 4000 |  | | 50.23 € | | 07798-0400040 | grey | 70 | 22 | 4 m | 4000 |  | | 66.34 € | | 07798-0400050 | grey | 70 | 22 | 5 m | 4000 |  | | 82.40 € | | 07798-0500005 | red | 72 | 28 | 0,5 m | 5000 |  | | 23.46 € | | 07798-0500010 | red | 72 | 28 | 1 m | 5000 |  | | 29.84 € | | 07798-0500015 | red | 72 | 28 | 1,5 m | 5000 |  | | 37.89 € | | 07798-0500020 | red | 72 | 28 | 2 m | 5000 |  | | 45.52 € | | 07798-0500025 | red | 72 | 28 | 2,5 m | 5000 |  | | 51.24 € | | 07798-0500030 | red | 72 | 28 | 3 m | 5000 |  | | 59.03 € | | 07798-0500040 | red | 72 | 28 | 4 m | 5000 |  | | 72.69 € | | 07798-0500050 | red | 72 | 28 | 5 m | 5000 |  | | 90.32 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|