norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 8.
Plastic-coated, red.
Note:For joining hoist belts or round slings to chain components such as chain links or suspension rings.

The round sling links correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07797 Round sling links grade 8 191 kB

Drawings

Round sling links grade 8

Item selection/filter

Order No.for chain
mm
B1B2L

L1L2SS1S2S3Permissible
load
kg
CADAcc.PriceOrder
07797-8020007-8401958272091024142000 19.69 €
07797-803150104025773430111330123150 23.29 €
07797-805300135528964436161636165300 35.22 €
07797-8080001667361155340212144248000 63.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83