norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Grade 8.
Plastic-coated.
Note:Round sling hooks for quick suspension of textile lifting equipment such as hoist belts or round slings. The round sling hook is fitted with a robust, forged safety latch. All edges are rounded to protect the textile slings.

The colour of the round sling hook corresponds to the colour code assigned to textile lifting equipment that signifies the permissible loads.

The round sling hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07796 Round sling hooks grade 8 201 kB

Drawings

Round sling hooks grade 8

Item selection/filter

Order No.Main
colour
BB1B2L

SS1S2TPermissible
load
kg
CADAcc.PriceOrder
07796-801000violet784112123172016311000 51.27 €
07796-802000green914419148212617402000 58.60 €
07796-803000yellow1135521175253225503000 90.72 €
07796-804000grey133764022336403659,54000 197.16 €
07796-805000red133764022336403659,55000 203.60 €
07796-806000brown133764022336403659,56000 237.14 €
07796-808000blue18510050317456355808000 465.80 €
07796-810000orange185100503174563558010000 541.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83