norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Note:The shortening hook is for incorporating into single or multiple strand chains and is used to shorten the chain.

Shortening hooks are permissible for lifting, but not for lashing since they do not have a latch to prevent unintentional unhooking.

The shortening hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Drawing reference:
Form A: eye hook.
Form B: clevis hook.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07793 Shortening hooks grade 10 163 kB

Drawings (total overview)

Shortening hooks grade 10

Eye shortening hooks, Form A, grade 10

More information

Drawings

Eye shortening hooks, Form A, grade 10

Item selection/filter

Order No.Formfor chain
mm
AD

D1LSS1TPermissible
load
kg
CADAcc.PriceOrder
07793-11001400A688,51251,5222235,51400 8.26 €
07793-11002500A7-8101117693028472500 9.86 €
07793-11004000A1013152286,54434554000 15.96 €
07793-11006700A13171826110,55347816700 33.26 €
07793-11010000A1619213212964609210000 54.00 €

Clevis shortening hooks, Form B, grade 10

More information

Drawings

Clevis shortening hooks, Form B, grade 10

Item selection/filter

Order No.Formfor chain
mm
ABD

LL1SS1TPermissible
load
kg
CADAcc.PriceOrder
07793-21001400B6887,5518,82222361400 15.48 €
07793-21001900B71010966113028471900 16.57 €
07793-21002500B810101065113028472500 16.65 €
07793-21004000B1013131380154434554000 22.08 €
07793-21006700B13171716105185347816700 42.99 €
07793-21010000B161919211121864609210000 70.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83