norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Grade 10.
Plastic-coated, red.
Note:When lifting the load, the safety latch closes automatically and is securely locked by a locking mechanism at the rear of the hook. To open the latch, the locking mechanism must be unlocked manually.

The hooks correspond to the Machinery Directive and are BG certified (H stamp).
Temperature range:From -40°C to 200°C = 100% permissible load
Up to 300°C = 90% permissible load
Up to 400°C = 75% permissible load
Drawing reference:
Form A: eye hook.
Form B: clevis hook.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07792 Self-locking hooks grade 10 174 kB

Drawings (total overview)

Self-locking hooks grade 10

Eye self-locking hooks, Form A, grade 10

More information

Drawings

Eye self-locking hooks, Form A, grade 10

Item selection/filter

Order No.Formfor chain
mm
AD

D1D2LSS1Permissible
load
kg
CADAcc.PriceOrder
07792-11001400A62811213510916211400 47.40 €
07792-11002500A7-83412254313520262500 55.25 €
07792-11004000A104516335616825304000 75.98 €
07792-11006700A135120406920535406700 115.75 €
07792-11010000A1660275080251365010000 197.37 €

Clevis self-locking hooks, Form B, grade 10

More information

Drawings

Clevis self-locking hooks, Form B, grade 10

Item selection/filter

Order No.Formfor chain
mm
ABD

D2LL1SS1Permissible
load
kg
CADAcc.PriceOrder
07792-21001400B62877,53594816211400 51.41 €
07792-21001900B73499431231020261900 59.00 €
07792-21002500B834910431231020262500 59.00 €
07792-21004000B10451213561431425304000 79.64 €
07792-21006700B13511516691801735406700 125.43 €
07792-21010000B166019218021519365010000 206.06 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83